Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 4-pin, A-coded
Connection 2
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 1 m
Number of conductors
4
Cable temperature, fixed routing
-30...70 °C
Product Features
1.00 m, PUR, M8x1, Female
2.00 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the Netherlands
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M314-M313-50-712-PS0402-010 | BCC M314-M313-50-712-PS0402-020 | |
|
68,29 EUR
List price
|
75,47 EUR
List price
|
|
| Connection 1 | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|
| Connection 2 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
| Cable | PUR Shielded black, 1 m | PUR Shielded black, 2 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -30...70 °C | -30...70 °C |
| Cable temperature, flexible routing | -5...50 °C | -5...50 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported