Products
Service & Support
Industries & Solutions
Company
Canceled

BDG0293

BDG HC040-B0M1-LBRM2-1209-0000-S5A1

Absolute rotary angle sensors

Measuring principle
Hall sensor
Measuring range
0...90°
Rotation direction
Clockwise
Speed detectable max.
100 1/min
Accuracy
±1°
Do you have any questions about the product? Get in touch with us.
This product page contains information for the Netherlands

Quantity scale

Contact request
Key features
Measuring principle
Hall sensor
Measuring range
0...90°
Rotation direction
Clockwise
Speed detectable max.
100 1/min
Accuracy
±1°
Repeat accuracy
0.13 °
Resolution
≤ 0.09 °
Interface
Analog, current 4…20 mA
Distance magnet - sensor
0…10 mm, magnet at front side
Connection
Connector, M12x1
Operating voltage Ub
10...32 VDC
IP rating
IP67, IP69
Ambient temperature
-40...85 °C
Approval/Conformity
CE
UKCA
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-05-02
ECLASS 11.0
27-27-05-02
ECLASS 12.0
27-27-05-02
ECLASS 13.0
27-27-05-02
ECLASS 14.0
27-27-05-02
ECLASS 5.1.4
27-27-05-01
ECLASS 6.2
27-27-05-90
ECLASS 8.1
27-27-05-02
ECLASS 9.0
27-27-05-02
ECLASS 9.1
27-27-05-02
ETIM 4.0
EC001486
ETIM 5.0
EC001486
ETIM 6.0
EC001486
ETIM 7.0
EC001486
ETIM 8.0
EC001486
ETIM 9.0
EC001486
UNSPSC 11
41111937
UNSPSC 7.0901
41111937
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue