Products
Service & Support
Industries & Solutions
Company

BTL12E6

BTL7-P511-M0160-A-SA330-KA10

Magnetostrictive linear position sensors in rod design

Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminium, Anodized
Magnets, number max.
3
Connection
Cable, 10.00 m, PUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for the Netherlands

Quantity scale

Contact request
Key features
Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminium, Anodized
Magnets, number max.
3
Connection
Cable, 10.00 m, PUR
Interface
Start/Stop; Start/Stop negative
Measuring range
160 mm
Sampling frequency max.
4028 Hz
Non-linearity max.
±30 µm
Repeat accuracy
≤ ± 5 µm (typical ± 2.5 µm)
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +31 (0)73 65 79 702


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue