All cameras with Sony sensor IMX530
Description
The IMX530 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 24.6 megapixels. It has a Global shutter in optical 1.2 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX530
-
Structure of the deviceCMOS
-
Image size1.2
-
Number of effective pixels4608 (H) x 5328 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-BN4-0246ZC |
56.1 / 56.1 / 200 | 4 µs - 20 s | - - - | 70.4 | 39.8 |
|
|
BVS CA-BN4-0246ZG |
56.1 / 56.1 / 200 | 4 µs - 20 s | - - - | 70.3 | 39.8 |
|
|
BVS CA-GT1-0246ZC |
50.3 / 54.3 / 194 | 4 µs - 20 s | 19.5 | 70.3 | 39.8 |
|
|
BVS CA-GT1-0246ZG |
50.3 / 54.3 / 194 | 4 µs - 20 s | 19.5 | 70.1 | 39.7 |
|
|
BVS CA-GW1-0246ZC |
103.6 / 103.6 / 200 | 4 µs - 20 s | - - - | 70.0 | 39.8 |
|
|
BVS CA-GW1-0246ZG |
103.6 / 103.6 / 364 | 3 µs - 20 s | - - - | 70.6 | 39.9 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)