All cameras with Sony sensor IMX540
Description
The IMX540 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 24.6 megapixels. It has a Global shutter in optical 1.2 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX540
-
Structure of the deviceCMOS
-
Image size1.2
-
Number of effective pixels4608 (H) x 5328 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0246AC |
15.4 / 17.5 / 61.9 | 9 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-SF5-0246AG |
15.4 / 17.5 / 61.9 | 9 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-BN2-0246AC |
24.5 / 24.5 / 88 | 7 µs - 20 s | 4.0 | 70.5 | 39.8 |
|
|
BVS CA-BN2-0246AG |
24.5 / 24.5 / 88 | 7 µs - 20 s | 4.0 | 70.2 | 39.6 |
|
|
BVS CA-GV1-0246AC |
23.6 / 23.6 / 88 | 7 µs - 20 s | 4.8 | 70.3 | 39.9 |
|
|
BVS CA-GV1-0246AG |
23.6 / 23.6 / 88 | 7 µs - 20 s | 4.8 | 69.1 | 39.7 |
|
|
BVS CA-GX0-0246AC |
4.8 / 9 / 19.3 | 12 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX0-0246AG |
4.8 / 9 / 19.3 | 12 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX2-0246AC |
9.6 / 17.5 / 38.6 | 9 µs - 20 s | 5.3 | 70.3 | 39.7 |
|
|
BVS CA-GX2-0246AG |
9.6 / 17.5 / 38.6 | 9 µs - 20 s | 5.3 | 70.1 | 39.6 |
|
|
BVS CA-SF2-0246AC |
15.4 / 17.5 / 61.9 | 9 µs - 20 s | 4.0 | 70.3 | 39.7 |
|
|
BVS CA-SF2-0246AG |
15.4 / 17.5 / 61.9 | 9 µs - 20 s | 4.0 | 70.4 | 39.7 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)