All cameras with Sony sensor IMX541
Description
The IMX541 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 20.4 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX541
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels4512 (H) x 4512 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0204AC |
18.6 / 20.9 / 74.6 | 8 µs - 20 s | 3.2 | - | - |
|
- |
BVS CA-SF5-0204AG |
18.6 / 20.9 / 74.6 | 8 µs - 20 s | 3.2 | - | - |
|
- |
BVS CA-GV1-0204AC |
28.5 / 28.5 / 96 | 6 µs - 20 s | 4.7 | 70.5 | 39.8 |
|
|
BVS CA-GV1-0204AG |
28.5 / 28.5 / 96 | 6 µs - 20 s | 4.7 | 70.5 | 39.8 |
|
|
BVS CA-GX0-0204AC |
5.8 / 10.7 / 23.3 | 12 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX0-0204AG |
5.8 / 10.7 / 23.3 | 12 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX2-0204AC |
11.6 / 20.9 / 46.6 | 8 µs - 20 s | 4.9 | 70.5 | 39.7 |
|
- |
BVS CA-GX2-0204AG |
11.6 / 20.9 / 46.6 | 8 µs - 20 s | 4.7 | 70.7 | 39.8 |
|
|
BVS CA-SF2-0204AC |
18.6 / 20.9 / 74.6 | 8 µs - 20 s | 3.2 | 70.7 | 39.8 |
|
- |
BVS CA-SF2-0204AG |
18.6 / 20.9 / 74.6 | 8 µs - 20 s | 3.2 | 70.7 | 39.8 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)