All cameras with Sony sensor IMX547
Description
The IMX547 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 5.1 megapixels. It has a Global shutter in optical 1/1.8 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX547
-
Structure of the deviceCMOS
-
Image size1/1.8
-
Number of effective pixels2064 (H) x 2472 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0051DC |
74.2 / 74.2 / 135 | 9 µs - 20 s | 2.7 | - | - |
|
- |
BVS CA-SF5-0051DG |
74.2 / 74.2 / 135 | 9 µs - 20 s | 2.7 | - | - |
|
- |
BVS CA-GV1-0051DC |
109.8 / 109.8 / 214 | 6 µs - 20 s | 4.2 | 69.8 | 39.8 |
|
|
BVS CA-GV1-0051DG |
109.8 / 109.8 / 214 | 6 µs - 20 s | 4.2 | 69.7 | 39.8 |
|
|
BVS CA-GX0-0051DC |
23.2 / 39.6 / 93 | 9 µs - 20 s | 3.1 | - | - |
|
- |
BVS CA-GX0-0051DG |
23.2 / 39.6 / 93 | 9 µs - 20 s | 3.1 | 69.9 | 39.7 |
|
|
BVS CA-GX2-0051DC |
46.5 / 74.2 / 135 | 9 µs - 20 s | 4.8 | 69.7 | 39.8 |
|
|
BVS CA-GX2-0051DG |
46.5 / 74.2 / 135 | 9 µs - 20 s | 4.8 | 69.8 | 39.7 |
|
|
BVS CA-SF2-0051DC |
74.2 / 74.2 / 135 | 9 µs - 20 s | 2.7 | 70.2 | 40.5 |
|
|
BVS CA-SF2-0051DG |
74.2 / 74.2 / 135 | 9 µs - 20 s | 2.7 | 70.3 | 40.5 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)