Products
Service & Support
Industries & Solutions
Company
Version 2.0
·
Last edited on 2025-07-24

ACTIVATE/DEACTIVATE PROFINET MASTER IN TIA PORTAL

Contents
Attachments
No attachments

1. Introduction

In some cases is possible we want to deactivate a master Profinet. For example, in a machine with interchangeable tools, if in every tool there is a master, to avoid the no master presence error in Tia Portal, could be interesting this feature.

2. Scope

This FB works for Siemens S7-1500 and S7-1200. Demonstrations has been made with BNI00HL (FW 1.3.0) with CPU 1511F-1 PN (FW V2.0).

3. Tia Portal

The Tia Portal FB to activate or deactivate a Profinet device is “D_ACT_DP”

A diagram of a computerAI-generated content may be incorrect.

“D_ACT_DP” is an asynchronous instruction.

The parameters are the following:

  • REQ: Job trigger
  • MODE:
    • 0: Request current status of the master
    • 1: Activate master
    • 2: Deactivate master
  • LADDR: Hw ID of the master
  • RET_VAL: Return answer from FB, or if an error occurs while the instruction is being executed, the return value contains an error code
  • BUSY:
    • 1: The job is still active
    • 0: The job was ended

Parameter RET_VAL:

Error code

(W#16#...)

Explanation

0000

Job completed without error.

0001

The DP slave/PROFINET IO device is active (this error code is possible only with MODE=0).

0002

The DP slave/PROFINET IO device is deactivated (this error code is possible only with MODE = 0.

7000

First call with REQ= 0: The job specified with LADDR is not active; BUSY has the value "0".

7001

First call with REQ= 1. The job specified with LADDR was triggered. BUSY has the value “1”.

7002

Intermediate call (REQ irrelevant). The activated job is still active; BUSY has the value "1”.

8090

• You have not configured a module with the address specified in LADDR.

• For firmware versions < V2.9: You operate your CPU as I-slave / I-device and you have specified an address of this I-slave/I-device in LADDR.

Note: As of firmware version V2.9 of the S7-1500 CPU, it is possible to switch the I-device functionality on or off locally in the program of the I-device CPU with the “D_ACT_DP” instruction.

8092

The deactivation of the currently addressed DP slave/PROFINET IO device (MODE=2) cannot be canceled by being activated (MODE=1). Activate the component at a later time.

8093

The address specified in LADDR does not belong to any DP slave/PROFINET IO device that can be activated or deactivated or the MODE parameter is unknown.

8094

You have attempted to activate a device which is potential partner for a tool change port. However, another device is already activated on this tool change port at this time. The activated device will remain activated.

80A0

Error during the communication between the CPU and the IO controller

80A3

The DP master/PROFINET IO controller concerned does not support this function.

80A4

The CPU does not support this function for external DP masters/PROFINET IO controller.

80A7

A timeout occurred during activation: The remote device is unreachable or you have set the configuration time for central and distributed I/O too short. The status of the remote device is "activated", but it is not reachable. It therefore does not supply I/O data

80AA

The DP Slave/PROFINET I/O device was successfully activated and supplies I/O data, but is not error-free: The DP slave / PROFINET IO device has missing or incorrect submodules.

80AB

The DP Slave/PROFINET I/O device was successfully activated and supplies I/O data, but is not error-free: The DP slave/PROFINET IO device has at least one submodule with a parameter assignment error (Application Ready Pending).

80AC

The DP Slave/PROFINET I/O device was successfully activated and supplies I/O data, but is not error-free: The DP slave/PROFINET I/O device has at least one submodule with a maintenance diagnostics (Own State Maintenance Required, Maintenance Demanded or Maintenance Error).

80C3

• Temporary resource error: The CPU is currently processing the maximum possible activation and deactivation jobs (8).

• The CPU is busy receiving a modified configuration. Currently you can not activate/deactivate DP slaves/PROFINET IO devices.

How is possible to identify HW ID?

A screenshot of a computerAI-generated content may be incorrect.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue