Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00JN

BIS Z-HB-004-IND

HF communication modules (13.56 MHz)

Dimension
216 x 32 x 89 mm
Interface
Ethernet IP/Ethernet TCP/IP/MODBUS TCP
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
1.4301 stainless steel
Ambient temperature
-20...50 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Sweden – Balluff AB, Göteborg

Quantity scale

Contact request
Key features
Dimension
216 x 32 x 89 mm
Interface
Ethernet IP/Ethernet TCP/IP/MODBUS TCP
Auxiliary interfaces
Subnet 16 (RS485)
Housing material
1.4301 stainless steel
Ambient temperature
-20...50 °C
IP rating
IP31
Approval/Conformity
CE
FCC (Radio)
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002996
ETIM 5.0
EC002996
ETIM 6.0
EC002996
ETIM 7.0
EC001604
ETIM 8.0
EC001604
ETIM 9.0
EC001604
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue