Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 50 x 10 mm
Series
D50
Installation
flush with container outer wall
Connection
Cable, 2.00 m, PVC
Switching output
NPN NO/NC programmable
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Sweden – Balluff AB, Göteborg
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS D50OO04-NPCFAC-EV02 | BCS D50OO04-PPCFAC-EV02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 50 x 10 mm | Ø 50 x 10 mm |
|---|---|---|
| Series | D50 | D50 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Switching output | NPN NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 2 Hz | 2 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 15 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -10...60 °C | -10...60 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported