Products
Service & Support
Industries & Solutions
Company
Canceled

BSW001P

BSW 819-493-WF-20L2

Standard rotary cam switches

Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
503 x 140 x 187 mm
Housing material
Aluminium, Anodized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Sweden – Balluff AB, Göteborg

Quantity scale

Contact request
Key features
Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
503 x 140 x 187 mm
Housing material
Aluminium, Anodized
Switching element
1-19. Switch position: BSE 44.0
20. Switch position: BES 517-110
Material contacts
1-19. Switch position: Silver, gold plated
Cable entries, number
8 threaded exit M25
Cam rings
1-19. Switch position: 180°
20. Switch position: WF 30 teeth
Drive type
left
Speed max.
200 1/min
Speed monitor
With loss of switch position
Rated operating voltage Ue
1-19. Switch position: 250 V AC
20. Switch position: 24 V DC
Continuous current
1-19. Switch position: 6 A
20. Switch position: 0.2 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE
CCC
WEEE
Classifications
ECLASS 10.1
27-27-06-03
ECLASS 11.0
27-27-06-03
ECLASS 12.0
27-27-06-03
ECLASS 13.0
27-27-06-03
ECLASS 14.0
27-27-06-03
ECLASS 4.1
27-27-06-03
ECLASS 5.1.4
27-27-06-03
ECLASS 6.2
27-27-06-03
ECLASS 8.1
27-27-06-03
ECLASS 9.0
27-27-06-03
ECLASS 9.1
27-27-06-03
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue