Similar Illustration
Only CAD model download is supported
Industrial Cameras
Image resolution
5.1 MP (2464 x 2056 pixels)
Interface
Gigabit Ethernet, POE
Dimension
40 x 40 x 68.7 mm
IP rating
IP40
Approval/Conformity
CE
FCC
EAC
WEEE
FCC
EAC
WEEE
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Sweden – Balluff AB, Göteborg
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS CA-C2464Z00-31-000 | BVS CA-GX0 - Industrial PoE, IP67 | |
|
-
List price
|
-
List price
|
|
| Image resolution | 5.1 MP (2464 x 2056 pixels) | 0.3 - 20.5 MP |
|---|---|---|
| Interface | Gigabit Ethernet, POE | Gigabit Ethernet, POE |
| Dimension | 40 x 40 x 68.7 mm | 40 x 40 x 50.1 mm |
| IP rating | IP40 | - |
| Approval/Conformity |
CE FCC EAC WEEE |
CE UKCA cULus WEEE |
| Version | - | GigE Vision industrial camera |
| Sensor chip | - | Sony IMX Series |
| Wavelength (text) | - |
SWIR UV VIS |
| Digital inputs | - | 4x PNP galvanically isolated |
| Digital outputs | - | 4x PNP high side |
| Lens mount | - | C-Mount |
| Operating voltage Ub | - | 10...28 VDC PoE |
| Ambient temperature | - | 0...45 °C |
Only CAD model download is supported