Products
Service & Support
Industries & Solutions
Company

SET0246

BAV BP-PH-00241-03

Product set 3-parts

Do you have any questions about the product? Get in touch with us.
This product page contains information for Sweden – Balluff AB, Göteborg

Quantity scale

Contact request
Product information BCC0FTA
Key features
Connection
M16x0.75-Female, angled, 8-pin
Cable
PTFE shielded, self-extinguishing black, 5 m
Number of conductors
7
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-55...200 °C
Operating voltage Ub
60 VDC / 60 VAC
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BAM03LE
Key features
Principle of operation
BTL control arm
Material
Aluminium Anodized
Dimension
Ø 10 x 1000 mm
Mounting part
Ø 5H7 eye/M5x0.8 connector
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BTL1J9J
Key features
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
2
Connection
Connector, M16x0.75, 8-pin
Analog output
Analog, current 4…20 mA Analog, current 20…4 mA
Measuring range
225 mm
Sampling frequency max.
4000 Hz
Non-linearity max.
±50 µm
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue