Products
Service & Support
Industries & Solutions
Company
Sensoren
IMX249

All cameras with Sony sensor IMX249

Beschreibung

The IMX249 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 2.4 megapixels. It has a Global shutter in optical 1/1.2 format and a pixel size of 5.86 µm

Technische Merkmale

  • Hersteller
    Sony
  • Name des Sensors
    IMX249
  • Aufbau des Geräts
    CMOS
  • Bildgröße
    1/1.2
  • Anzahl der effektiven Pixel
    1216 (H) x 1936 (W)
  • Pixelgröße
    5.86 µm
  • ADC-Auflösung / Ausgang
    12 bit -> 12 bit

Produkte

Produkt FPS* Belichtungszeit Strom
Verbrauch [W]
DR [dB] SNR [dB] Spektrale
Empfindlichkeit
EMVA 1288

BVS CA-SF5-0024AC

47 / 47 / 47 23 µs - 20 s 2.8 - - -

BVS CA-SF5-0024AG

47 / 47 / 47 23 µs - 20 s 2.8 - - -

BVS CA-GX0-0024AC

47 / 47 / 47 23 µs - 20 s 3.4 72.9 45.1

BVS CA-GX0-0024AG

47 / 47 / 47 23 µs - 20 s 3.4 72.9 45.0

BVS CA-SF2-0024AC

47 / 47 / 47 23 µs - 20 s 2.8 72.8 45.1

BVS CA-SF2-0024AG

47 / 47 / 47 23 µs - 20 s 2.8 73.0 45.1
* Streaming / Burst-Mode / Max. Streaming abhängig vom Sensor entweder mit 2x2 Binning oder Decimation (horizontal x vertikal)

Sony Diagramm Megapixel vs. maximale Bildrate

Megapixel (MP)
Maximale Sensor-Bildrate (FPS)
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +46 31 3408630


Balluff AB

Gamlestadsvägen 2, B19
415 11 Göteborg

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue