Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
46 x 5 x 5 mm
Style Housing
5x5
Installation
for flush mounting
Range
0.8 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Singapore – Balluff Asia Pte. Ltd., Singapore
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-3041-I02-C-S49 | BES 516-3040-I02-C-S49 | |
|
-
List price
|
-
List price
|
|
| Dimension | 46 x 5 x 5 mm | 46 x 5 x 5 mm |
|---|---|---|
| Style Housing | 5x5 | 5x5 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm |
| Switching output | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | Aluminium, Anodized | Aluminum, Anodized |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported