All cameras with Sony sensor IMX250
Description
The IMX250 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 5.1 megapixels. It has a Global shutter in optical 2/3 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX250
-
Structure of the deviceCMOS
-
Image size2/3
-
Number of effective pixels2056 (H) x 2464 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0051ZC |
75 / 80.6 / 278 | 17 µs - 20 s | 3.6 | - | - |
|
- |
BVS CA-SF5-0051ZG |
75 / 80.6 / 278 | 17 µs - 20 s | 3.6 | - | - |
|
- |
BVS CA-BN2-0051ZC |
140.5 / 140.5 / 278 | 17 µs - 20 s | 4.0 | 71.2 | 40.2 |
|
|
BVS CA-BN2-0051ZG |
140.5 / 140.5 / 278 | 17 µs - 20 s | 4.0 | 71.3 | 40.3 |
|
|
BVS CA-GX2-0051ZC |
46.8 / 80.6 / 187.5 | 17 µs - 20 s | 5.5 | 71.1 | 40.2 |
|
|
BVS CA-GX2-0051ZG |
46.8 / 80.6 / 187.5 | 17 µs - 20 s | 5.5 | 71.4 | 40.3 |
|
|
BVS CA-SF2-0051ZC |
75 / 80.6 / 278 | 17 µs - 20 s | 3.6 | 71.3 | 40.3 |
|
|
BVS CA-SF2-0051ZG |
75 / 80.6 / 278 | 17 µs - 20 s | 3.6 | 71.2 | 40.3 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)