All cameras with Sony sensor IMX430
Description
The IMX430 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 2 megapixels. It has a Global shutter in optical 1/1.7 format and a pixel size of 4.5 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX430
-
Structure of the deviceCMOS
-
Image size1/1.7
-
Number of effective pixels1248 (H) x 1632 (W)
-
Pixel size4.5 µm
-
ADC resolution / output12 bit -> 14 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-GX0-0020DC |
58.3 / 87.8 / 233.2 | 10 µs - 20 s | 3.7 | 71.7 | 44.0 |
|
|
BVS CA-GX0-0020DG |
58.3 / 87.8 / 233.2 | 10 µs - 20 s | 3.7 | 71.8 | 43.9 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)