All cameras with Sony sensor IMX902
Description
The IMX902 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 12.4 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX902
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels2048 (H) x 6048 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0124FC |
30.6 / 35.3 / 122.7 | 9 µs - 20 s | - - - | - | - |
|
- |
BVS CA-SF5-0124FG |
30.6 / 35.3 / 122.7 | 9 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GV2-0124FC |
46.7 / 46.7 / 170 | 8 µs - 20 s | - - - | 69.3 | 39.5 |
|
- |
BVS CA-GV2-0124FG |
46.7 / 46.7 / 170 | 8 µs - 20 s | - - - | 69.3 | 39.6 |
|
- |
BVS CA-GW1-0124FC |
136 / 136 / 265 | 6 µs - 20 s | - - - | 69.3 | 39.6 |
|
- |
BVS CA-GW1-0124FG |
136 / 136 / 265 | 6 µs - 20 s | - - - | 69.4 | 39.7 |
|
- |
BVS CA-SF2-0124FC |
30.6 / 35.3 / 122.7 | 9 µs - 20 s | - - - | 69.3 | 39.6 |
|
|
BVS CA-SF2-0124FG |
30.6 / 35.3 / 122.7 | 9 µs - 20 s | - - - | 69.5 | 39.6 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)