Similar Illustration
Only CAD model download is supported
Cylindrical diffuse sensors with M18 thread and different types of light
Series
18KW
Dimension
Ø 18 x 93.5 mm
Interface
NPN normally open (NO)
NPN normally closed (NC)
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Recommended successor products
BOS00LH
Diffuse sensor with background suppression
BOS 18KW-PA-1HA-S4-C
Estimated Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Thailand – Balluff (Thailand) Ltd., Bangkok
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 18KW-NA-1HA-S4-C | BOS 18KW-PA-1HA-S4-C | |
|
6.098,51 THB
List price
|
6.281,50 THB
List price
|
|
| Series | 18KW | 18KW |
|---|---|---|
| Dimension | Ø 18 x 93.5 mm | Ø 18 x 93.5 mm |
| Interface |
NPN normally open (NO) NPN normally closed (NC) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 10 mm at 100 mm | Ø 10 mm at 100 mm |
| Range | 50...100 mm | 50...100 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PBT | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
Only CAD model download is supported