Products
Service & Support
Industries & Solutions
Company

BFO002F

BFO 18A-XAA-SMG-30-0,5

Cylindrical glass fibers with straight and angled optics

Version
M5, standard
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
0.5 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Thailand – Balluff (Thailand) Ltd., Bangkok

Quantity scale

Contact request
Key features
Version
M5, standard
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
0.5 m
Material jacket
Silicone, on stainless steel
Range
20 mm
Ambient temperature
-40...150 °C
Active surface, fibers
Bundle Ø 3.0 mm
Active surface, fiber arrangement
Segmented bundle
IP rating
IP67
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue