Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant Orange, 0.3 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Recommended successor products
BCC0M79
Double-ended cordsets
BCC M425-M414-3A-304-PY3434-003
Estimated Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Thailand – Balluff (Thailand) Ltd., Bangkok
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M425-M414-3A-304-PV3434-003 | BCC M425-M414-3A-304-PY3434-003 | |
|
-
List price
|
680,01 THB
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant Orange, 0.3 m, drag chain compatible | PUR welding spark resistant Orange, 0.3 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -50...90 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported