All cameras with Sony sensor IMX387
Description
The IMX387 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 16.9 megapixels. It has a Global shutter in optical 4/3 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX387
-
Structure of the deviceCMOS
-
Image size4/3
-
Number of effective pixels3080 (H) x 5472 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF4-0169ZC |
22.5 / 26.5 / 90.1 | 36 µs - 20 s | 4.9 | 70.8 | 40.2 |
|
|
BVS CA-SF4-0169ZG |
22.5 / 26.5 / 90.1 | 36 µs - 20 s | 4.9 | 70.8 | 40.2 |
|
|
BVS CA-SF5-0169ZC |
22.5 / 26.5 / 90.1 | 36 µs - 20 s | 4.9 | - | - |
|
- |
BVS CA-SF5-0169ZG |
22.5 / 26.5 / 90.1 | 36 µs - 20 s | 4.9 | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)