All cameras with Sony sensor IMX537
Description
The IMX537 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 5.1 megapixels. It has a Global shutter in optical 1/1.8 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX537
-
Structure of the deviceCMOS
-
Image size1/1.8
-
Number of effective pixels2064 (H) x 2464 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-BN4-0051BC |
237.2 / 237.2 / 462 | 4 µs - 20 s | - - - | 69.6 | 39.8 |
|
|
BVS CA-BN4-0051BG |
237.2 / 237.2 / 690 | 3 µs - 20 s | - - - | 69.9 | 39.9 |
|
|
BVS CA-GT1-0051BC |
221.8 / 221.8 / 456 | 4 µs - 20 s | 18.7 | 69.6 | 39.8 |
|
- |
BVS CA-GT1-0051BG |
221.8 / 221.8 / 645 | 3 µs - 20 s | 18.7 | 69.8 | 39.8 |
|
- |
BVS CA-GW1-0051BC |
260.2 / 260.2 / 452 | 4 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GW1-0051BG |
260.2 / 260.2 / 757 | 3 µs - 20 s | - - - | 69.7 | 39.9 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)