What are the read distances and offsets of the BIS00LK reader with the BIS00Y4 tag?
Disclaimer: All measurement and values refer to the material steel and assume proper clear zone and data carrier distance to steel are used. For other metals, such as aluminum, the measurement and free zone values may differ.
The read distances and offsets are as follows:
0 mm Distance, 50 mm Offset X, and 50 mm Offset Y
5 mm Distance, 50 mm Offset X, and 50 mm Offset Y
10 mm Distance, 50 mm Offset X, and 50 mm Offset Y
15 mm Distance, 50 mm Offset X, and 50 mm Offset Y
20 mm Distance, 50 mm Offset X, and 50 mm Offset Y
25mm Distance, 50 mm Offset X, and 50 mm Offset Y
30 mm Distance, 50 mm Offset X, and 50 mm Offset Y
35 mm Distance, 50 mm Offset X, and 50 mm Offset Y
40 mm Distance, 50 mm Offset X, and 50 mm Offset Y
45 mm Distance, 45 mm Offset X, and 45 mm Offset Y
50 mm Distance, 45 mm Offset X, and 45 mm Offset Y
55 mm Distance, 45 mm Offset X, and 45 mm Offset Y
60 mm Distance, 45 mm Offset X, and 45 mm Offset Y
65 mm Distance, 35mm Offset X, and 35 mm Offset Y
70 mm Distance, 35 mm Offset X, and 35 mm Offset Y
75 mm Distance, 35 mm Offset X, and 35 mm Offset Y