Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 50 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Turkey – Balluff Turkey Otomasyon Ticaret Limited Sirketi, Istanbul
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M08MI-NSC15B-BP05 | BES 516-343-EO-C-05 | BES M08MI-NSC15B-BV03 | BES M08MI-NSC20B-BV03 | |
|
-
List price
|
85,66 EUR
List price
|
43,54 EUR
List price
|
48,19 EUR
List price
|
|
| Dimension | Ø 8 x 50 mm | Ø 8 x 45 mm | Ø 8 x 50 mm | Ø 8 x 50 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm | 2 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 1000 Hz | 3000 Hz | 1000 Hz | 700 Hz |
| Housing material | Brass, nickel plated | Stainless steel | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PVC | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 12...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported