Products
Service & Support
Industries & Solutions
Company
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BCC0AW3

BCC PA04-0000-10-096-PX0550-100

Single-ended cordsets

Connection
A, DIN-0°-Valve connector, angled, 4-pin
Function indicator (Pin 2)
Green LED
Function indicator
LED yellow
Green LED
Function indicator (Pin 3)
LED yellow
Switching output
PNP

Product Features

Do you have any questions about the product? Get in touch with us.
This product page contains information for Turkey – Balluff Turkey Otomasyon Ticaret Limited Sirketi, Istanbul

Quantity scale

Contact request
Key features
Connection
A, DIN-0°-Valve connector, angled, 4-pin
Function indicator (Pin 2)
Green LED
Function indicator
LED yellow
Green LED
Function indicator (Pin 3)
LED yellow
Switching output
PNP
Cable
PUR black, 10 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.50 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
24 VDC
Rated current (40 °C)
6.0 A
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue