Sensors working together – smart speed input

With BCM Condition Monitoring Sensors Generation 2

smarter Drehzahleingang

Speed-dependent oscillations and vibrations play a decisive role in the condition monitoring of rotating machines. These include pumps, fans, spindles and electric motors, for example. In order to be able to reliably detect critical changes in condition at an early stage, it is advisable to monitor their bearing points depending on the speed. Any change in speed can lead to a change in vibration intensity.

Features

  • IO-Link interface
  • Frequency range up to 6000 Hz
  • Additional features: various counting functions, internal temperature monitoring
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue