Login

Please register for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Canceled

BNS0405

BNS 813-D10-R12-100-12-10-FD

Mechanical multiple position limit switches with safety switch positions

Dimension
120 x 170 x 85 mm
Housing material
Aluminium, Anodized
Number of switching positions
10x Roller
Version
Safety EN 60204-1
Operating principle
1-10. Switch position: Mechanical
Do you have any questions about the product? Get in touch with us.
This product page contains information for Japan – Balluff Taiwan Ltd., Taichung City

Quantity scale

Contact request
Key features
Dimension
120 x 170 x 85 mm
Housing material
Aluminium, Anodized
Number of switching positions
10x Roller
Version
Safety EN 60204-1
Operating principle
1-10. Switch position: Mechanical
Continuous current
1-10. Switch position: 6 A
Rated operating voltage Ue
1-10. Switch position: 250 V AC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-10. Switch position: 60 m/min
Switch position spacing
12 mm
Connection type
1-10. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CCC
CE
CSA
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-92-25
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue