Login

Please register for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

BFO0065

BFO D22-XAT-LB-EAK-20-02

Cylindrical plastic fibers with straight and angled optics

Version
M6, standard, high temp.
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PC
Cable length L
2 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Japan – Balluff Taiwan Ltd., Taichung City

Quantity scale

Contact request
Key features
Version
M6, standard, high temp.
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PC
Cable length L
2 m
Material jacket
PE, cross-linked
Ambient temperature
-55...115 °C
Material
1.4305 stainless steel
Active surface, fibers
Ø 1.0 mm (2x)
Active surface, fiber arrangement
Adjacent to one another
IP rating
IP65
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue