Login

Please register for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company

BNI004E

BNI IOL-724-000-K023

Signal converters

Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog outputs
Analog, voltage (0…10 V)
Configurable inputs/outputs
no
Do you have any questions about the product? Get in touch with us.
This product page contains information for Japan – Balluff Taiwan Ltd., Taichung City

Quantity scale

Contact request
Key features
Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog outputs
Analog, voltage (0…10 V)
Configurable inputs/outputs
no
Resolution
≤ 14 bits
Connection
M12x1-Male, 4-pin, A-coded
Connection for sensor
M12x1-Female, 4-pin, A-coded
Housing material
PA
Dimension
14.2 x 50.4 x 40 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
WEEE
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
12 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue