BAM002M

BMS CC-P-D12-A-00

Flexible mounting system

Principle of operation
Mounting system
Use
for holding rods with Ø12 mm
for holding rods with 10x10 mm
for mounting system BMS
Material
POM
Dimension
55 x 22 x 22 mm
Mounting part
Screws, clamps
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
Mounting system
Use
for holding rods with Ø12 mm
for holding rods with 10x10 mm
for mounting system BMS
Material
POM
Dimension
55 x 22 x 22 mm
Mounting part
Screws, clamps
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue