Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BAM00TZ

BOS 5-BL-4

Optics: Apertures, lenses, deflectors

Principle of operation
Aperture BOS
Version
Horizontal slit aperture
Use
for photoelectric sensors BOS 5K
Dimension
8.2 x 32.1 x 6.1 mm
Sensing surface
Width 0.5 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Principle of operation
Aperture BOS
Version
Horizontal slit aperture
Use
for photoelectric sensors BOS 5K
Dimension
8.2 x 32.1 x 6.1 mm
Sensing surface
Width 0.5 mm
Mounting part
Snap-on
Classifications
ECLASS 10.1
27-27-36-02
ECLASS 11.0
27-27-36-02
ECLASS 12.0
27-27-36-02
ECLASS 13.0
27-27-36-02
ECLASS 14.0
27-27-36-02
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-04
ECLASS 6.2
27-27-92-04
ECLASS 8.1
27-27-92-04
ECLASS 9.0
27-27-36-02
ECLASS 9.1
27-27-36-02
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue