BAM00U4

BOS 5-BL-9

Optics: Apertures, lenses, deflectors

Principle of operation
Aperture BOS
Version
Round aperture
Use
for photoelectric sensors BOS 5K
Dimension
8.2 x 32.1 x 6.1 mm
Sensing surface
Ø 2 mm
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
Aperture BOS
Version
Round aperture
Use
for photoelectric sensors BOS 5K
Dimension
8.2 x 32.1 x 6.1 mm
Sensing surface
Ø 2 mm
Mounting part
Snap-on
Classifications
ECLASS 10.1
27-27-36-02
ECLASS 11.0
27-27-36-02
ECLASS 12.0
27-27-36-02
ECLASS 13.0
27-27-36-02
ECLASS 14.0
27-27-36-02
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-04
ECLASS 6.2
27-27-92-04
ECLASS 8.1
27-27-92-04
ECLASS 9.0
27-27-36-02
ECLASS 9.1
27-27-36-02
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue