BAM01YN

BAM CS-XA-008-M12-4

Protective housing

Short description
Protective cover
Use
for M12 connector
Material
Brass nickel plated
Dimension
15 × 10.5 mm
Mounting part
Threads
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Short description
Protective cover
Use
for M12 connector
Material
Brass nickel plated
Dimension
15 × 10.5 mm
Mounting part
Threads
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue