BAM03R1

BAM AD-DG-021-D08,0/D10,0-1

Mechanical Accessories

Version
Bellows coupling
Material
Aluminum
Stainless steel
Dimension
Ø 8 x 29 mm
Ambient temperature
-40...140 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Version
Bellows coupling
Material
Aluminum
Stainless steel
Dimension
Ø 8 x 29 mm
Ambient temperature
-40...140 °C
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-05-92
ECLASS 13.0
27-27-05-92
ECLASS 14.0
27-27-05-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue