BCC0C11

BCC D289-0000-E0-000-65X4N1-000-C011

Adapters

Connection 1
D-Sub-Male, angled, 9-pin
Connection 2
D-Sub-Female, angled, 9-pin
Operating voltage Ub
30 VDC
Rated current (40 °C)
3.0 A
IP rating
IP30

This product is part of the Classic portfolio, that means

extended availability
flexible transition period
transparent conditions
Classic Banner
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
D-Sub-Male, angled, 9-pin
Connection 2
D-Sub-Female, angled, 9-pin
Operating voltage Ub
30 VDC
Rated current (40 °C)
3.0 A
IP rating
IP30
Ambient temperature
-20...70 °C
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 12.0
27-44-01-06
ECLASS 13.0
27-44-01-06
ECLASS 14.0
27-44-01-06
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-04
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
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
For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue