Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Male, straight, 4-pin, A-coded
Number of conductors
4
Conductor cross-section
22 AWG
Lead length L
2.00 m
Operating voltage Ub
300 VDC / 300 VAC
Product Features
0.60 m, M12x1-Male, straight, 4-pin, A-coded
2.00 m, M12x1-Male, straight, 4-pin, A-coded
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Northern Ireland
Only CAD model download is supported