Canceled

BID000W

BID Q02K-4R300

Transponder-coded safety sensors

Approval/Conformity
Safety
cULus
CE
WEEE
Installation
any
Dimension
22 x 7 x 9 mm
Ambient temperature
-25...65 °C
Housing material
Thermoplast
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
Safety
cULus
CE
WEEE
Installation
any
Dimension
22 x 7 x 9 mm
Ambient temperature
-25...65 °C
Housing material
Thermoplast
Classifications
ECLASS 10.1
27-27-24-03
ECLASS 11.0
27-27-24-03
ECLASS 12.0
27-27-46-01
ECLASS 13.0
27-27-46-01
ECLASS 14.0
27-27-46-01
ECLASS 5.1.4
27-27-24-03
ECLASS 6.2
27-27-24-03
ECLASS 8.1
27-27-24-03
ECLASS 9.0
27-27-24-03
ECLASS 9.1
27-27-24-03
ETIM 7.0
EC002592
ETIM 8.0
EC002592
ETIM 9.0
EC002592
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue