BIS01FY

BIS U-830-4-011-H-0

Accessories for handheld base units for the UHF range (860...960 MHz)

Product group
RFID Mobile Devices
Principle of operation
UHF read/write module
Working frequency
865.7…867.5 MHz
Antenna type
Dipole
Polarization
Integrated Linear Polarized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Product group
RFID Mobile Devices
Principle of operation
UHF read/write module
Working frequency
865.7…867.5 MHz
Antenna type
Dipole
Polarization
Integrated Linear Polarized
Output power adjustable
10 dBm…27 dBm
Standards
EPCglobal™ Class 1, Gen 2
ISO 18000-63
DRM (Dense Reader Mode) support
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue