Canceled

BML08NT

BML BM1-NH01-BK04-QRF5

Absolute rotary encoder

Dimension
52 x 8 x 26 mm (ODxIDxH)
Connection
Connector, JST BM12B-ZPDSS-TF-Male, 12-pin
Interface
BiSS-C;Digital A/B (RS422)
Resolution
≤ 15 bits
Read distance
0.01...0.6 mm
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
52 x 8 x 26 mm (ODxIDxH)
Connection
Connector, JST BM12B-ZPDSS-TF-Male, 12-pin
Interface
BiSS-C;Digital A/B (RS422)
Resolution
≤ 15 bits
Read distance
0.01...0.6 mm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
-25...85 °C
Interface coding
Binary
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-27-07-05
ECLASS 11.0
27-27-07-05
ECLASS 12.0
27-27-43-04
ECLASS 13.0
27-27-43-04
ECLASS 14.0
27-27-43-04
ECLASS 4.1
27-27-07-05
ECLASS 5.1.4
27-27-07-05
ECLASS 6.2
27-27-07-05
ECLASS 8.1
27-27-07-05
ECLASS 9.0
27-27-07-05
ECLASS 9.1
27-27-07-05
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue