BNS – EGT 819 (Standard) - Configurable

BNS – EGT 819 (Standard) - Configurable

Mechanical single position limit switches

Housing material
Aluminium, Anodized
Version
Snap contact
Operating principle
Mechanical
Installation
any
Approach direction
lateral or at right angles to mounting surface
(Push the plunger down and turn it in the desired lengthwise/crosswise direction, release the plunger)
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
Aluminium, Anodized
Version
Snap contact
Operating principle
Mechanical
Installation
any
Approach direction
lateral or at right angles to mounting surface
(Push the plunger down and turn it in the desired lengthwise/crosswise direction, release the plunger)
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue