BVS CA-GX0 - Industrial PoE

BVS CA-GX0 - Industrial PoE
mvBlueCOUGAR-X

GigE Vision Cameras

Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE
Sensor chip
Sony IMX Series
Image resolution
0.3 - 20.5 MP
Wavelength (text)
SWIR
UV
VIS
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE
Sensor chip
Sony IMX Series
Image resolution
0.3 - 20.5 MP
Wavelength (text)
SWIR
UV
VIS
Digital inputs
4x PNP galvanically isolated
Digital outputs
4x PNP high side
Lens mount
C-Mount
Dimension
40 x 40 x 50.1 mm
Operating voltage Ub
10...28 VDC PoE
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
FCC
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue