BVS CA-UB1

BVS CA-UB1

USB 2.0 Cameras

Version
Industrial camera
Interface
USB 2.0
Sensor chip
Sony IMX Series
Image resolution
1.6 - 5 MP
Wavelength (text)
VIS
Do you have any questions about the product? Get in touch with us.
This product page contains information for Northern Ireland

Quantity scale

Contact request
Key features
Version
Industrial camera
Interface
USB 2.0
Sensor chip
Sony IMX Series
Image resolution
1.6 - 5 MP
Wavelength (text)
VIS
Digital inputs
PNP galvanically isolated
Digital outputs
PNP galvanically isolated
Lens mount
None
Dimension
35 x 33 x 25 mm
Operating voltage Ub
4.75...5.25 VDC
Ambient temperature
5...45 °C
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue