Capacitive level sensors
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS D50OO04-NPCFAC-EV02 | BCS D50OO04-PPCFAC-EV02 | |
|
95.68 GBP
List price
|
95.68 GBP
List price
|
|
| Dimension | Ø 50 x 10 mm | Ø 50 x 10 mm |
|---|---|---|
| Series | D50 | D50 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Switching output | NPN NO/NC programmable | PNP NO/NC programmable |
| Switching frequency | 2 Hz | 2 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 15 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | POM | POM |
| Material sensing surface | POM | POM |
| Ambient temperature | -10...60 °C | -10...60 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |