Condition monitoring sensors

Intelligent condition monitoring at critical positions

Condition Monitoring Sensors

Unscheduled stops and faults in the production process can be avoided using the BCM multi-functional condition monitoring sensors. With special algorithms, rolling bearings, for example, can be perfectly monitored - without having to transmit huge amounts of data through various network systems. These intelligent sensors provide condition information which you can use to automate manual inspections.

Condition monitoring sensors

  • Multiple measured variables in one device: vibration, temperature, humidity, air pressure
  • Integrated evaluation electronics with configurable data pre-processing
  • Extensive algorithms for vibration monitoring in time and frequency domain (FFT)
  • Quick to connect and easy to integrate via IO-Link
  • Flexible process data design for simultaneous transmission of up to 24 different process values
  • Functions for sensor self-monitoring
  • Compact design for easy integration - also as retrofit solution

Downloads

  • Overall Product Catalog 2019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue