BVS VisionSensor
Smart Vision
Available in:
2 versions
With our BVS VisionSensor, optical quality control in automated production has never been easier. With its integrated and easy-to-configure image processing functions, the BVS VisionSensor meets the increasing demands for maximum quality and great flexibility in modern production systems. Both predefined application tools and generic functions are available for presence monitoring and determining object characteristics. Thanks to additional access to condition monitoring data, production becomes safe, efficient and transparent.
The special features
- Reliable presence monitoring and object classification with extremely simple operation
- Position-invariant object detection
- Alternative, modern data interfaces: MQTT and REST API
- Consistent communication thanks to standardized automation and IT interfaces
- Vision sensors are part of the SAMS (Smart Automation and Monitoring System) from Balluff
- Vision sensors with IO-Link interface provide additional condition monitoring information (vibration, temperature, humidity and operating time)
2 versions
Order code | Price | Order Code | Light emitter illumination | Range | Interface | Actions |
---|---|---|---|---|---|---|
BVS01ZCBVS VS-M1280BF1-L3-000 |
1415.48 GBP | BVS01ZC | LED white, LED red | 50...600 mm | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) | |
BVS01ZEBVS VS-M1280CF1-L3-000 |
1415.48 GBP | BVS01ZE | LED white, LED infrared | 50...600 mm | IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet) |
Edit columns
Please select which columns should be displayed.