Only CAD model download is supported
Portable code reader
Optical Identification
Available in:
13 versions
Only CAD model download is supported
Balluff handheld code readers quickly and reliably read all common 1D, 2D and stacked barcodes on documents and directly on items. The handheld code readers are used in many applications: in the control of replenishment processes (kanban systems), production control, optical tool identification, component tracking, quality control and inventory (control of kanban systems), among others.
Work mobile
The wireless variants with Bluetooth give users maximum freedom of movement. Secure data transmission is possible within a range of up to 100 m around the base station.
Features
- Reliable read confirmation via acoustic signal as well as two green LEDs and a green LED spot projected onto the read code
- Intuitive targeting system due to highly visible laser marking frame
- Fatigue-free work thanks to low weight and ergonomic shape
13 versions
|
Order code
|
Price | 2D codes | Principle of operation | Read distance | Interface 01 | Interface 01, protocol version | Interface 02 | Use | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
593.97 GBP
Please login for individual prices.
|
Aztec Code, China Han Xin Code, Data Matrix, Maxicode, Micro QR Code, QR code, DotCode | Handheld Barcode reader | max. 1500 mm | RS232/USB | |||||
|
161.99 GBP
Please login for individual prices.
|
Aztec Code, China Han Xin Code, Data Matrix, Maxicode, Micro QR Code, QR code, DotCode | Handheld Barcode reader | max. 500 mm | RS232/USB | |||||
|
431.98 GBP
Please login for individual prices.
|
Aztec Code, China Han Xin Code, Data Matrix, Maxicode, Micro QR Code, QR code, DotCode | Handheld Barcode reader | max. 500 mm | Bluetooth 4.0 (2.4 GHz) | RS232/USB | ||||
|
539.98 GBP
Please login for individual prices.
|
Base station for Handheld Barcode reader | RS232/USB | for PBT9600 | ||||||
|
863.96 GBP
Please login for individual prices.
|
Base station for Handheld Barcode reader | Ethernet | PROFINET | for PBT9600 | |||||
|
Please login for individual prices.
|
Base station for Handheld Barcode reader | Ethernet | EtherNET/IP | for PBT9604 | |||||
|
Please login for individual prices.
|
Handheld Barcode reader | Bluetooth 4.0 (2.4 GHz) | RS232/USB | ||||||
|
863.96 GBP
Please login for individual prices.
|
Base station for Handheld Barcode reader | Ethernet | PROFINET | for PBT9600 | |||||
|
863.96 GBP
Please login for individual prices.
|
Aztec Code, China Han Xin Code, Data Matrix, Maxicode, Micro QR Code, QR code, DotCode | Handheld Barcode reader | max. 1500 mm | Bluetooth 5.0 (2.4 GHz) | for BC9620-BT, for BC9630-BT, for BC9680-BT, for BC9681-BT | ||||
|
431.98 GBP
Please login for individual prices.
|
Base station for Handheld Barcode reader | USB | for PBT9600 |
Edit columns
Please select which columns should be displayed.