Industrial Ethernet Switches

Components and systems for setting up industrial networks

Industrial switches enable the scaling of industrial networks by reliably connecting Ethernet system components with each other. They provide a stable network connection for your automation and control systems and therefore form an important link between system components that use Ethernet-based protocols such as Profinet or Ethernet/IP.

With our selection of unmanaged switches, we enable easy integration into existing networks without the need for complex configuration. These industrial Ethernet switches are ideal for applications in manufacturing, logistics and other industrial areas where reliability and stability are critical.

Key benefits

  • Scalability: connect up to 9 Ethernet devices to one industrial switch.
  • High reliability: Stable network connections for stable and fast data transmission.
  • Robust design:Models with protection class IP67 enable use even in demanding environments.
  • Easy installation: Unmanaged switches enable quick and uncomplicated commissioning.
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue