Terminating resistors

Terminating resistors matched to your bus system

Terminating Resistors

At Balluff you will always find the right terminating resistor. This is because we offer terminating resistors for all standard commercial bus systems – Profibus, Devicenet and CC-Link. Our broad product range includes both standard and custom components.

Available in various form factors or molded versions. All products are best suited for rugged use in the industrial environment. Rugged, noise-resistant and extremely reliable, they contribute to the high production quality of your systems.

Features

  • Robust, immune to faults
  • Resistant to shocks and vibration
  • Industrial grade
  • IP67, optionally IP68
  • Suitable for all standard commercially available field bus systems
  • Supports high manufacturing quality

Downloads

  • Overall Product Catalog 2019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue