IO-Link control panel

Available in:

4 versions

The IO-Link control panel from Balluff uses physical switches to send specific commands - for example emergency stop applications along a production line or at a safety fence. In such scenarios, the IO-Link control panel enables the machine or system to be shut down quickly and safely if a potential safety risk is detected. The IO-Link control panel can be quickly and easily integrated into existing environments via standardized M12 connectors.

Features

  • More precise system control and monitoring optimizes processes
  • Increased ease of use and safety
  • Fast and flexible installation in application-specific environments

4 versions

Order code
Price Order Code Housing material
Actions
739.79 GBP
BAV001U Plastic
752.27 GBP
BAV001W Plastic
856.59 GBP
BAV001Y Plastic
764.86 GBP
BAV002M Plastic
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +44 1606 812777


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue